IESNA:LM-63-2002
[TEST]P1856759
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D1240U927-4F0-1E-UDD-FLGOOA(270)-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3857
TILT=NONE
1 -1 1 74 37 1 1 0.14 4 0
1 1 47.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180 182.5
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
594.7 590.2 586.2 580.1 573.9 567.4 555.9 542.4 532 520.1
500.6 477.7 459.7 438.3 404.7 366.1 338.4 310.2 269 231.4
208 186.8 157.6 132.6 117.4 103.6 84.6 67.9 57.5 48.2
35.6 24.5 18 12.3 4.9 1.4 1.3 8.8 21.3 37.8
50.6 67.6 94.5 125.2 146.5 167.8 202.4 241.8 266.3 290.8
332.9 379.5 416.8 458.4 524.7 596.3 643.2 690.1 763 828.3
870.9 909.3 962.8 1003.8 1029.4 1053.9 1082.6 1107.9 1118.6 1127.1
1137.2 913 0 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 1.5 4.3 18.4 41.4 65.8
81.4 98 124.7 156.3 179 201.8 235.6 271.7 294.7 316.9
354.2 393.5 422.7 455.8 509.3 568.6 611.2 654.3 722.2 791.6
836.6 875.9 935 981.2 1008.7 1036 1069.6 1096.7 1109.7 1121.1
1133.7 912 0 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 1.6 7.3 28 61.6 93.7
112.2 128.3 154.9 187.4 211.6 235.7 268.7 301.5 323.2 342.9
375.5 407.5 428.6 453.2 493.9 540.9 579.3 618.6 681.4 754.9
802.3 842.5 907.2 958.6 987.9 1018.1 1056.6 1085.5 1100.8 1115
1130.1 911.1 0 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 2.8 13.8 40.4 75.9 112.7
144.3 165.9 191.3 220.3 243.7 268.6 308.1 337.7 356.9 375.7
404.8 431.2 447.9 468.1 503.8 546.1 580.2 614.6 669.4 734
775.9 816.8 879.8 937.2 969.9 1001.9 1044.5 1074.9 1092 1107.6
1124.4 908.4 0 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 4.5 21.5 53.8 88.3 128.6
176.8 206.1 229.8 253.6 275.7 301 349.5 376.1 392.4 410.7
436.8 458.2 471.6 489 522.2 562.2 592 621.2 667 718.4
752.2 793.6 852.6 916.3 952.7 986.1 1032.6 1064.6 1083.1 1099.7
1117.9 905.1 0 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 6.2 29.4 63.7 97.8 138.2
188.1 227.2 262.9 283.8 298.7 319.1 366.4 397.6 416.1 434.2
457.5 476.4 489.3 505.1 534 570 596.7 625 668.5 715.3
744.8 782.6 836 899.5 937.6 973.4 1023.2 1057.5 1076.9 1093.9
1113.7 902.9 0 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 7.8 37.7 70 104.3 141.4
178 229.5 290.7 310.8 312.9 322.9 358.7 402.3 427.9 446
467 485.9 501.2 516.4 539.3 569.5 594.4 626 673.8 724.6
753.7 783.9 830.1 887 924.6 963.7 1016.1 1053.4 1073.3 1090.4
1111.9 902 0 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 9.3 45 76 110.4 144.4
170.7 230.5 313.4 335.3 327.7 328.7 353.3 405.6 437.8 456.5
475.6 494.2 510.9 526.1 544.9 570.2 593 626.3 677.8 731.7
760.7 785.3 825.3 876.9 913.5 955 1009.3 1049.3 1069.8 1086.7
1109.7 900.6 0 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 10.1 49.1 80.6 115.1 146.5
171.9 227.9 320.5 352.4 344.3 340.5 355.1 404.6 442 463
481.5 499.2 514.5 530.6 551.5 574.3 594.8 624.8 677.8 731.9
761.9 787 824.2 874.5 908.2 949.2 1003.3 1044.8 1066.2 1082.7
1106.2 897.7 0 0
594.7 585.1 534.4 433.5 371.2 323 268.3 222.7 197.1 174.8
145.2 118.2 103.3 90 71.6 55.8 46.2 40.3 32.4 25.9
22.6 19.2 14.1 6.6 1.8 1.2 0.7 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 10.9 53.3 85.2 119.9 148.6
173.1 225.3 327.6 369.4 360.9 352.4 356.9 403.5 446.1 469.5
487.4 504.2 518 535.1 558 578.5 596.6 623.2 677.8 732.2
763 788.6 823 872 902.9 943.4 997.4 1040.3 1062.7 1078.7
1102.6 894.9 0 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 10.8 52.7 82.7 117.5 148.3
176.1 232.1 326.4 354 345.5 342.2 356.9 409.2 446.1 465.8
484.4 500.9 515.7 531.7 553.8 575.8 597.2 626.7 683.7 735.8
764.8 789.4 828.3 877.9 911.2 950.7 1005.7 1046.6 1068 1084.5
1107.4 897.7 0 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 10.7 52.1 80.3 115.1 147.9
179 238.8 325.2 338.6 330.1 332 356.9 414.9 446.1 462
481.5 497.5 513.3 528.4 549.7 573 597.8 630.1 689.7 739.5
766.6 790.3 833.6 883.8 919.4 958 1014 1052.8 1073.3 1090.3
1112.1 900.6 0 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 10 48.8 76.9 110.1 148.8
190 239.7 302.3 316 317.8 329.9 364.9 412.9 438.1 453.7
475 491.4 505.6 520.9 546.4 574.4 601 633.7 688 734.5
762.2 790.6 839.4 895.5 933.5 969.4 1021.8 1058.2 1077.8 1094.1
1114.2 901.3 0 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 9.2 44.7 73.2 104.2 150.1
203.6 238.6 272.1 291.1 306.6 330.5 375.5 408.4 427.5 444
467.3 484.3 496.1 511.9 543.5 577.1 605.2 637.4 683.9 726.5
755.6 790.7 845.3 909.1 949.5 982 1029.5 1063.3 1081.9 1097.3
1115.3 901.3 0 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 7.7 37.6 64.9 96.5 142.3
193.2 218.8 239.8 264.3 286.5 315.6 361.9 388.1 405.3 422.3
448.3 467.9 480.4 497.8 532.8 571.7 601.9 634.6 681.5 728
761.9 802.1 860.4 924.9 964.3 994.7 1037.8 1069.6 1087.2 1101.2
1117.1 901.5 0 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 5.6 27.5 52 87 125.5
158.9 180.2 205.5 235.8 257.5 285.2 324 352 371.5 388.6
418.1 442.2 458.5 478.8 514.5 558.2 591.3 625.4 680.9 738.9
780.8 824.8 884.7 942.7 977.9 1007.4 1046.7 1077.1 1093.7 1105.8
1119.5 902 0 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 3.7 17.8 39.1 74.1 105.3
124.9 143 171.5 205.6 227 253.3 286.8 317.2 339 356.9
390.2 420.4 441.2 465.8 505.3 555.4 592 628.5 691.7 758.1
805.4 851.1 910.6 962.6 993.9 1021.9 1057.8 1086.3 1101.9 1112.2
1123.6 903.8 0 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 2.4 8.9 25.9 51 75
91.7 109.8 138.3 170.2 192.1 216.9 251.2 286.3 310 331.2
368.9 410.2 437.7 471.3 523.6 584.7 626.9 668.6 736.7 802.4
846.8 887.7 941.3 988.5 1016.9 1042.2 1075.5 1100.7 1114.9 1123.8
1133.1 909.4 0 0
594.7 590.2 586.2 580.1 573.9 567.4 555.9 542.4 532 520.1
500.6 477.7 459.7 438.3 404.7 366.1 338.4 310.2 269 231.4
208 186.8 157.6 132.6 117.4 103.6 84.6 67.9 57.5 48.2
35.6 24.5 18 12.3 4.9 1.1 0 12.8 28 44.7
58.6 76.7 105.2 134.8 157.1 180.6 215.7 255.4 281 305.5
347.6 400 434.1 476.7 542 613.9 661.8 708.7 781.7 846.7
888.2 924.4 972.1 1014.5 1040 1062.4 1093.3 1115.1 1127.9 1135.4
1142.6 915.1 0 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 3 11.8 35.5 68.2 96.9
113.6 129.9 153.1 182.5 206.3 230.6 270.2 311.6 339.6 368.8
416.2 472.2 508.7 549.4 612.4 677.1 722.2 764.8 829 887.3
923.1 955.6 999.3 1037.1 1060.7 1081.2 1108.7 1127.6 1138 1143.5
1147.9 918 0 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 4.9 23.7 58.2 108.5 149.1
168.7 183 201.1 230.2 255.4 280.7 324.6 367.9 398.2 432.1
484.9 544.4 583.3 622.1 682.8 740.3 782.6 820.9 876.4 927.9
958.1 986.7 1026.6 1059.7 1081.5 1100 1124.1 1140 1148 1151.7
1153.2 920.8 0 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 6.7 32.8 65.5 115 167
204.6 241.6 292.1 348.7 395.9 442.5 508.7 555.9 581.5 603.5
637 678.2 706.2 735.3 783 828.6 861.6 889.6 931.7 972.5
997 1020.1 1052 1079.3 1097.7 1113.4 1134.1 1147.7 1154.1 1156.2
1156.3 922.2 0 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 8.4 41.1 67.6 110.2 173.4
234.2 301.9 397.4 490.9 567 641.4 736 787.9 806.4 810.9
816.9 832.4 845.3 862.1 893.1 925.2 946.8 962.6 989.7 1018.4
1037.2 1054.1 1076.9 1097.9 1112.5 1124.8 1142.4 1153.9 1158.8 1159.6
1158.7 923.2 0 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 9.2 44.7 66.9 102.5 162.5
224.8 302.9 417 531.4 622.9 706.6 815.3 895.8 932.8 948.9
962.5 967.2 972.3 982.2 1000.8 1019.4 1030.9 1037.4 1051.6 1068.1
1079.5 1089.6 1103.5 1117.1 1127 1136 1149.8 1159.5 1163.3 1162.8
1161.1 924.4 0 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 9 43.5 63.4 91.9 134.3
176.2 244.4 350.7 470.3 563.7 638 746.6 879.6 960.6 1017.4
1073.8 1082.5 1087.1 1095.6 1106.2 1111.2 1113.7 1114.1 1117.3 1121.4
1123.9 1126.4 1131.9 1137 1141.2 1146.9 1156.3 1164.6 1167.4 1166
1163.4 925.8 0 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 8.8 42.6 60.6 83.5 111.9
137.6 197.4 295 417.4 510.2 579.9 689.1 857.4 972.4 1061.2
1155.4 1171.9 1177.5 1185.4 1191.5 1187 1182.4 1177.4 1171.3 1164.7
1159.9 1155.9 1154 1152.1 1151.9 1154.6 1160.3 1167.2 1169.4 1167.5
1164.2 926.1 0 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 8.8 42.6 60.1 81.7 106.8
128.7 184.7 271.4 388.7 473.5 553.6 664.8 817 936.3 1030.8
1148.3 1183.9 1194.7 1204.5 1217 1214.5 1208.4 1200.6 1190.2 1177.8
1170.5 1163.2 1156.9 1153.1 1151.9 1152.7 1156.8 1162.5 1164.6 1163.7
1160 923.3 0 0
594.7 585.1 534.4 433.5 371.2 323 268.3 222.7 197.1 174.8
145.2 118.2 103.3 90 71.6 55.8 46.2 40.3 32.4 25.9
22.6 19.2 14.1 6.6 1.8 1.2 0.7 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 8.8 42.6 59.7 79.9 101.7
119.9 172.1 247.7 360.1 436.8 527.3 640.5 776.6 900.2 1000.3
1141.2 1195.8 1211.8 1223.5 1242.4 1241.9 1234.5 1223.8 1209.2 1190.8
1181.2 1170.5 1159.9 1154 1151.9 1150.8 1153.2 1157.8 1159.9 1159.9
1155.9 920.4 0 0
594.7 585.2 535.4 437.9 377.6 329.3 273.9 228.5 202.7 180.2
150.4 124.1 108.6 94.7 76.1 60.3 50.6 43.1 34.6 27.7
23.8 20.4 15.4 8.7 3.6 1.8 0.9 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0.4 8.6 41.4 58.5 79.9 103.4
123.4 179.4 260.7 378 462.2 545.7 651.2 804.3 922.7 1022.4
1146.6 1184.7 1194.1 1203.4 1215.8 1214.1 1206.6 1198.4 1187.3 1174.6
1166.4 1158.1 1151 1148.9 1147.7 1148.6 1152.6 1157.9 1160.5 1160.9
1158.3 922.8 0 0
594.7 585.4 536.3 442.4 384.1 335.6 279.5 234.3 208.3 185.6
155.6 129.9 113.9 99.4 80.6 64.8 55 46 36.8 29.5
25.1 21.7 16.6 10.8 5.5 2.5 1 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 8.3 40.2 57.3 79.9 105.1
127 186.7 273.7 395.8 487.7 564 661.8 832 945.2 1044.4
1151.9 1173.6 1176.3 1183.3 1189.2 1186.3 1178.8 1172.9 1165.4 1158.3
1151.6 1145.7 1142.1 1143.8 1143.6 1146.3 1152 1158 1161.1 1162
1160.6 925.2 0 0
594.7 586.4 545.5 462.1 406 358.1 299.4 253.7 227.6 203.9
172.6 146.2 129.7 114.6 94.8 77.7 67.1 57.5 46.4 37.1
31.4 27.1 20.9 14.8 9.9 6.4 3.3 1.1 0.9 0.6
0.4 0.4 0.4 0.4 0.4 8 38.6 57.8 84.8 120.3
155.8 223.6 324.5 441.8 529.1 610.1 714.2 857.8 941.9 1009
1074.7 1086.4 1088.9 1095.6 1104.8 1109.9 1110.6 1110.6 1111.9 1114.8
1115.5 1115.8 1119.9 1126.5 1129.7 1136.1 1145.2 1152.9 1156.8 1158.2
1158.1 923.3 0 0
594.7 587.8 557.4 487 433.1 386.1 324 277.8 251.4 226.6
193.6 166 149 133.2 112.2 93.4 81.8 71.9 58.5 46.7
39.4 34 26.2 19.3 15 11.4 6.3 1.7 1.3 0.8
0.4 0.4 0.4 0.4 0.4 7.7 36.8 58.9 91.3 140.1
193.1 270.4 387.8 497 575.9 665.4 780.5 882.9 930.1 954.6
969.9 973.8 978.2 985.4 1001.3 1017.3 1028.9 1036 1048 1062.1
1072.3 1080.2 1093.3 1105.1 1112.5 1123.2 1136.4 1146 1150.9 1152.7
1154 920 0 0
594.7 590.4 569.4 515.4 470.2 427.9 367.6 319.5 291.5 265.1
229.3 199.3 181.2 164.4 141.5 120.6 107.8 96.6 80.6 66.3
57.2 50.2 40.1 31.2 26.2 21.6 14.3 7.5 5.6 3.9
1.8 0.7 0.5 0.4 0.3 6.4 30.9 57.4 97.2 151.8
207 275.1 377.7 464.1 526.2 604.8 708 780.6 809.4 818.5
821.9 833.7 846.8 861.1 889.1 918.4 940.2 956.7 983.2 1009
1027 1042.5 1065.2 1084.1 1096.3 1110.2 1126.9 1138.6 1144.6 1147.2
1149.8 916.9 0 0
594.7 594.3 581.4 547.4 517.4 483.4 430.3 379 347.9 319.5
279.8 246.3 226.3 208 182.7 159.3 144.9 131.7 112.9 95.8
85 75.7 62.5 50.4 43.2 36.9 27.3 18.6 14.1 10
4.8 1.4 0.8 0.4 0.1 4.3 20.9 53.5 102.5 155.6
197.5 237.7 294.3 343 380 428.3 496.7 551 579.7 600.7
630.8 665.9 694.7 722.7 768.4 813 844.3 872.7 917.5 955.5
979.7 1002.7 1035.6 1063.5 1080.9 1097.2 1116.8 1130.7 1138.1 1141.7
1145.7 914.1 0 0
594.7 596.5 590 572.3 555.1 529.8 486 436.7 406 378.1
337.9 303.4 282.3 262.7 234.9 208 191.1 175 151.8 130.5
117.1 105 88 72.3 62.9 54.6 42.3 31.5 24.6 18.3
10.2 4.4 2.9 1.8 0.5 2.5 12 46 97.1 145.1
174.9 193.8 216.5 238.1 256.6 281.7 323.2 363.5 391.8 421
470.2 522.3 562.4 601.1 660.8 718.7 758 796.4 856.6 905.7
936 965.8 1007.8 1043.1 1064.9 1083.7 1106.3 1122.9 1131.6 1136.4
1142 912 0 0
594.7 593.3 588.1 576.2 564.5 548.6 521 489.6 469 449.1
419.3 390.6 371 350.5 319.8 287 264.8 242.6 210.4 180.9
162.6 145.9 122.8 102.5 90.1 79.1 63.5 49.7 41 33.2
22.9 14.4 10.5 7.1 2.7 2 6.7 27.4 59.2 91.4
112.7 130.7 155.5 181.6 201.5 224.7 262.8 302.7 329.1 355.9
401.6 450.9 489.6 529.7 592.7 657.5 700.6 743.2 809.8 867
903.5 937.6 985.3 1023.5 1047.1 1068.8 1094.5 1115.4 1125.1 1131.7
1139.6 912.5 0 0
594.7 590.2 586.2 580.1 573.9 567.4 555.9 542.4 532 520.1
500.6 477.7 459.7 438.3 404.7 366.1 338.4 310.2 269 231.4
208 186.8 157.6 132.6 117.4 103.6 84.6 67.9 57.5 48.2
35.6 24.5 18 12.3 4.9 1.4 1.3 8.8 21.3 37.8
50.6 67.6 94.5 125.2 146.5 167.8 202.4 241.8 266.3 290.8
332.9 379.5 416.8 458.4 524.7 596.3 643.2 690.1 763 828.3
870.9 909.3 962.8 1003.8 1029.4 1053.9 1082.6 1107.9 1118.6 1127.1
1137.2 913 0 0
